
Item number: 0129927
32 Variants
Suction cup F110P Polyurethane 30/60, G1/2" female, clamp ring with cone valve
Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.
Login or create account to access all our content and features!
Size
75 mm (60 Sh)
Item number: 0111584
110 mm (60 Sh)
Item number: 0129930
75 mm (30/60 Sh)
Item number: 0104724
110 mm (30/60 Sh)
Item number: 0129927
Fitting
Without fitting None
Item number: 0104725
Without fitting Thread insert, None
Item number: 0106796
G 3/8" MaleFilter mesh, Al, Brass
Item number: 0106798
G 3/8" FemaleFilter mesh, Al
Item number: 0106353
G 1/2" FemaleFilter mesh, Al
Item number: 0106355
G 1/2" FemaleCone valve, Al
Item number: 0129927
1/8" NPSF FemaleFilter mesh, Al
Item number: 0106349
3/8" NPSF FemaleFilter mesh, Al
Item number: 0106354
3/8" NPSF FemaleBrass
Item number: 0108802
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Dual hardness allowing strength and stability in conjunction with softness and flexibility.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.