Suction cup F110P Polyurethane 30/60, 3/8" NPSF female, with mesh filter - 1
Item number: 0106354
32 Variants

Suction cup F110P Polyurethane 30/60, 3/8" NPSF female, with mesh filter

Suitable for flat and rough surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction. DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.
Login or create account to access all our content and features!

Size

75 mm (60 Sh)
Item number: 0111587
110 mm (60 Sh)
Item number: 0111596
75 mm (30/60 Sh)
Item number: 0106351
110 mm (30/60 Sh)
Item number: 0106354

Fitting

Without fitting None
Item number: 0104725
G 3/8" FemaleFilter mesh, Al
Item number: 0106353
G 1/2" FemaleFilter mesh, Al
Item number: 0106355
G 1/2" FemaleCone valve, Al
Item number: 0129927
3/8" NPSF FemaleBrass
Item number: 0108802
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.