Suggestions

Categories

Products

Content

Suction cup DCF52P Polyurethane 60, G3/8" female 17mm - 1
Item number: 0210605
9 Variants

Suction cup DCF52P Polyurethane 60, G3/8" female 17mm

Login or create account to access all our content and features!

Variants

  • Suction cup DCF52P Polyurethane 60, G3/8" female plastic
    0210491
  • Suction cup DCF52P Polyurethane 60, G3/8" female
    0210604
  • Suction cup DCF52P Polyurethane 60, G3/8" female 17mm
    0210605
  • Suction cup DCF52P Polyurethane 60, G3/8" male - 1/8" NPSF female
    0210606
  • Suction cup DCF52P Polyurethane 60, 3/8" NPT female
    0210607
  • Suction cup DCF52P Polyurethane 60, G1/4" female
    0210608
  • Suction cup DCF52P Polyurethane 60, G1/4" male
    0210609
  • Suction cup DCF52P Polyurethane 60, M10x1,5 male
    0210610
  • Suction cup DCF52P Polyurethane 60, T-slot
    0210611

Features

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.