
Item number: 0207263
18 Variants
Suction cup BFF80TP Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread
The BFF-TP design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation. Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
Login or create account to access all our content and features!
Fitting
M10x1.5 MaleFilter mesh, SS
Item number: 0207262
G 3/8" Long FemaleFilter mesh, Al
Item number: 0207263
G 1/4" MaleFilter mesh, Al
Item number: 0209101
G 3/8" MaleFilter mesh, Al
Item number: 0206692
G 1/4" FemaleFilter mesh, Al
Item number: 0206694
G 3/8" FemaleFilter mesh, Al
Item number: 0206690
G 3/8" FemalePA
Item number: 0206691
3/8" NPT FemaleFilter mesh, Al
Item number: 0206689
T-slot Filter mesh, Al
Item number: 0206693
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
- The flat inner support gives stability during movement in any orientation.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.