Suggestions

Categories

Products

Content

Suction cup BFF80TP Polyurethane 55/60/30 G3/8" male, 1/8" NPSF female, with mesh filter - 1
Item number: 0206692
9 Variants

Suction cup BFF80TP Polyurethane 55/60/30 G3/8" male, 1/8" NPSF female, with mesh filter

The BFF-TP design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat in...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BFF80TP Polyurethane 55/60/30. 3/8" NPT female with mesh filter
    0206689
  • Suction cup BFF80TP Polyurethane 55/60/30 G3/8" female with mesh filter
    0206690
  • Suction cup BFF80TP Polyurethane 55/60/30 G3/8" female plastic thread
    0206691
  • Suction cup BFF80TP Polyurethane 55/60/30 G3/8" male, 1/8" NPSF female, with mesh filter
    0206692
  • Suction cup BFF80TP Polyurethane 55/60/30 T-slot with mesh filter
    0206693
  • Suction cup BFF80TP Polyurethane 55/60/30 G1/4" female with mesh filter
    0206694
  • Suction cup BFF80TP Polyurethane 55/60/30 M10x1,5 male with mesh filter
    0207262
  • Suction cup BFF80TP Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread
    0207263
  • Suction cup BFF80TP Polyurethane 55/60/30 G1/4" male with mesh filter
    0209101

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Compare products

0 item(s) added
Compare