Suction cup B30MF Thermoelastic polyurethane, 5x1/8" NPSF female - 1
Item number: 0101448
34 Variants

Suction cup B30MF Thermoelastic polyurethane, 5x1/8" NPSF female

Piab’s mark-free TPE bellow suction cups are engineered for gentle, trace-free handling of sensitive or high-value products. Made from advanced thermoplastic elastomer (TPE), these cups provide a soft, non-marking grip, ideal for surfaces where aesthetics matter. The flexible bellow design adapts to uneven shapes and compensates for height differences, ensuring secure and reliable handling. Durable and resistant to wear, they deliver consistent, mark-free performance in demanding automation environments.
Login or create account to access all our content and features!

Size

15 mm
Item number: 3150264
20 mm
Item number: 0101111
30 mm
Item number: 0101448
40 mm
Item number: 0101487
50 mm
Item number: 0101687
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface.