Suction cup B20MF Thermoelastic polyurethane, G1/8" male, with dual flow control valve - 1
Item number: 0101189
34 Variants

Suction cup B20MF Thermoelastic polyurethane, G1/8" male, with dual flow control valve

Piab’s mark-free TPE bellow suction cups are engineered for gentle, trace-free handling of sensitive or high-value products. Made from advanced thermoplastic elastomer (TPE), these cups provide a soft, non-marking grip, ideal for surfaces where aesthetics matter. The flexible bellow design adapts to uneven shapes and compensates for height differences, ensuring secure and reliable handling. Durable and resistant to wear, they deliver consistent, mark-free performance in demanding automation environments.
Login or create account to access all our content and features!

Size

15 mm
Item number: 3150264
20 mm
Item number: 0101189
30 mm
Item number: 0101112
40 mm
Item number: 0101113
50 mm
Item number: 0101114
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Constructed from advanced, mark-free TPE material
  • Soft, non-marking grip for delicate or high-value surfaces
  • Flexible bellow design for uneven shapes and height differences
  • Resistant to wear and deformation
  • Maintains product aesthetics with trace-free handling
  • Suitable for glass, sheet metal and finished goods