Skip to content
It seems like your browser does not support JavaScript, or that you have turned off JavaScript. JavaScript is needed for giving you the best experience.
About Piab
Piab Group
Contact us
Support
Find partner
Old shop
Products & solutions
Industries
Our technologies
Downloads
Favorites
Log in
Suction cups and soft grippers
Round suction cups
Bellows suction cups
Bellows suction cups
Is suitable for height differences and slightly uneven or curved surfaces.
26 products
Select sorting
Filter
Relevance
Popular
Latest arrival
Name A-Z
Name Z-A
Configure
Bellows suction cups
Bellows suction cups
Food & beverage | Logistics | Packaging
View
Configure
Bellows suction cups, food contact materials (FDA & EU), non-detectable
Bellows suction cups
Food & beverage
View
Configure
Bellows suction cups, mark free
Bellows suction cups
Automotive | Glass | Sheet Metal
Glass assembly & installation
View
Configure
BXP
Bellows suction cups
Logistics and packaging. Bellow-Multibellows suction cup in DURAFLEX® (PU), combining good wear resistance and elasticity. Available sizes: 6 - 110 mm.
View
Configure
PAB
Bellows suction cups
Automotive | Sheet Metal | Wood & Furniture
Auto-racking unload & assembly | Bodysides & framing | Closures - hemming stations – inner & outer assembly
View
Configure
BXP ESD
Bellows suction cups
Automotive | Battery Manufacturing | Electronics
Battery module and pack assembly
View
B Conductive Silicone
Bellows suction cups
Electronics. Bellow suction cup in conductive Silicone. Available sizes: 5, 8 mm
View
4 Variants
B Chloroprene
Bellows suction cups
Bellow suction cup in Chloroprene. Available sizes: 5-40 mm (8 sizes)
View
44 Variants
B EPDM
Bellows suction cups
Electronics. Bellow suction cup in semi-conductive EPDM. Avaiable sizies: 5 mm
View
2 Variants
B HNBR
Bellows suction cups
Glass. Plastics. Bellow suction cup in HNBR. Available sizes: 5-110 mm (13 sizes)
View
75 Variants
B Nitrile-PVC
Bellows suction cups
Automotive. Sheet metal. Bellow suction cup in Nitrile-PVC. Available sizes: 50-150 mm (9 sizes)
View
56 Variants
B Silicone
Bellows suction cups
Plastics. Sheet metal. Bellow suction cup in Silicone. Available sizes: 5-150 mm (18 sizes)
View
98 Variants
B Silicone FCM
Bellows suction cups
Packaging. Food & Beverage. Bellow suction cup in FDA/EU approved Silicone. Available sizes: 5-150 (16 sizes)
View
40 Variants
Configure
B65 FCM
Bellows suction cups
Food & beverage | Packaging
Kitting | Direct food contact
View
Configure
B90 FCM
Bellows suction cups
Food & beverage | Packaging
Kitting | Direct food contact
View
B TPE MF
Bellows suction cups
Glass. Sheet metal. Bellow suction cup in mark free TPE. Available sizes: 15, 20, 30, 40, 50 mm
View
34 Variants
B-XP Polyurethane
Bellows suction cups
Automotive | Packaging | Plastics
Plastic part removal | Exterior and interior trim components assembly | Boxes and containers
View
80 Variants
B-P Polyurethane
Bellows suction cups
Packaging. Sheet metal. Bellow suction cup in polyurethane. Avaiable sizes: 75, 150, 200 mm
View
20 Variants
BFFT Polyurethane
Bellows suction cups
Automotive. Sheet metal. Bellow suction cup in PU with friction pattern. Available sizes: 23-120 mm (9 sizes)
View
83 Variants
BFF Polyurethane
Bellows suction cups
Automotive. Sheet metal. Bellow suction cup in PU with friction pattern. Available sizes: 30, 40, 60, 80, 110 mm
View
40 Variants
BFF-TP Polyurethane
Bellows suction cups
Automotive. Sheet metal. Bellow suction cup in PU with friction pattern for thin material. Available sizes: 80, 110 mm
View
18 Variants
BF-P Polyurethane
Bellows suction cups
Packaging. Automotive. Bellow suction cup in polyurethane with extra wide lip. Avaialable sizes: 80, 110 mm
View
14 Variants
Configure
B13-2
Bellows suction cups
Logistics | Packaging
View
Configure
B26
Bellows suction cups
Logistics | Packaging
View
Show more