
Item number: 0115311
22 Variants
Suction cup OF25x70P Polyurethane 60, G3/8" male
This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
Login or create account to access all our content and features!
Size
10x30 mm (50 Sh)
Item number: 0110084
15x45 mm (50 Sh)
Item number: 0115285
25x70 mm (40 Sh)
Item number: 0115304
25x70 mm (60 Sh)
Item number: 0115311
40x110 mm (40 Sh)
Item number: 0109850
40x110 mm (60 Sh)
Item number: 0108263
55x150 mm (40 Sh)
Item number: 0109852
55x150 mm (60 Sh)
Item number: 0108030
70x175 mm (40 Sh)
Item number: 0109854
70x175 mm (60 Sh)
Item number: 0108264
Fitting
Without fitting None
Item number: 0109906
M5 MaleAl
Item number: 0110084
G 1/8" MaleAl
Item number: 0115285
G 3/8" MaleAl
Item number: 0115311
G 3/8" MaleFilter mesh, Al
Item number: 0108263
3/8" NPSF FemaleAl
Item number: 0108265
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.