Suggestions

Categories

Products

Content

Suction cup OF40x110P Polyurethane 40, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS) - 1
Item number: 0109850
6 Variants

Suction cup OF40x110P Polyurethane 40, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)

This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
Login or create account to access all our content and features!

Variants

  • Suction cup OF40x110P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
    0108263
  • Suction cup OF40x110P Polyurethane 60, brass 3/8" NPSF female
    0108265
  • Suction cup OF40x110P Polyurethane 40, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
    0109850
  • Suction cup OF40x110P Polyurethane 40, brass 3/8" NPSF female
    0109851
  • Suction cup OF40x110P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
    0109906
  • Suction cup OF40x110P Polyurethane 40 with collar for Vacuum Gripper System (VGS)
    0109907

Features

  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Compare products

0 item(s) added
Compare