Suction cup OBF40X80P Polyurethane 60, M14x1 female - 1
Item number: 0242505
10 Variants

Suction cup OBF40X80P Polyurethane 60, M14x1 female

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can wi...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup OBF40X80P Polyurethane 60, 3/8" NPT female
    0212799
  • Suction cup OBF40X80P Polyurethane 60, M10x1.5 male
    0212801
  • Suction cup OBF40X80P Polyurethane 60, G3/8" female, 17 mm thread
    0212802
  • Suction cup OBF40X80P Polyurethane 60, G3/8" female
    0212792
  • Suction cup OBF40X80P Polyurethane 60, G3/8" male, with mesh filter
    0211404
  • Suction cup OBF40X80P Polyurethane 60, T-slot
    0213930
  • Suction cup OBF40X80P Polyurethane 60, G3/8” female, plastic
    0213924
  • Suction cup OBF40X80P Polyurethane 60, G1/4” female
    0213916
  • Suction cup OBF40X80P Polyurethane 60, G1/4” male
    0213920
  • Suction cup OBF40X80P Polyurethane 60, M14x1 female
    0242505

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable  for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.