Suction cup RBL - 1
Item number: S.RBL

Suction cup RBL

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Special rectangular-bellow design to suit oblong products in flow packs, such as candy bars.
  • Suitable for major level adjustment. Can handle objects with large height differences.
  • Exceptional elastic memory, no compression set.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and excellent wear resistance of polyurethane.
  • Swivel fitting option, prior to the locking operation, for easy positioning of the oval-rectangular cup.