Item number: Kenos® Safe&Light KSL
Kenos® Safe&Light - KSL
The KSL vacuum foam gripper is a robust and simple solution for a broad range of purposes, particularly palletizing in heavy duty applications in rugged and dusty environments. Thanks to its special design of a carbon fiber structure holding a foam made body, it is extremely lightweight allowing to make maximum use of the robot or cobot payload. Additionally, this design makes it a naturally adapted solution for collaborative applications. The KSL is available with check valve or flow restriction technology.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- A cobot friendly designed gripper with a very low weight allowing maximizing cobot payload, lifting up to 59 kg (130 lb).
- Uninterrupted processes in rugged and dusty environments thanks to its high duty, robust design, materials and valve technology.
- Low downtimes due to the magnetic EasyFoam system for quick and easy replacement of the foam gripping layer for an unlimited amount of time.
- Plug&Play solution with UR cap for UR cobots.
- Upside down handling with the economic flow restriction solution with calibrated holes.
- Constant vacuum level without the need for adjustments with the check valve gripper solution thanks to its independent valve system.
- External or internal vacuum generation.
- Optional valve kit for an internal solution based on vacuum cartridges.
- Optional cobot / robot interface.