Custom Line Solution
From optimized components to complete handling concepts
Our commitment
When standard isn’t enough, performance shouldn’t wait. Every application is different. Sometimes a standard product fits. Sometimes a small adjustment makes all the difference. And sometimes a fully engineered solution is required. Piab's Custom Line gives you access to all three — without forcing complexity where it’s not needed. We evaluate standard first and customize only where it creates real value.
Customer-Driven Engineering
Flexibility Without Compromise
Trusted Expertise
Customization - Where it creates value
Custom Line is not one thing.
It is a flexible engineering approach.
In many cases, performance can be improved by adapting a single component, such as a suction cup, ejector module, or accessory.
When needed, this can scale into integrated EOAT assemblies or fully engineered handling solutions. Our goal is not to over-engineer.
The scope is defined by your application - not by predefined packages.

What can be customized?

Custom components
Small changes. Immediate impact.
Targeted adjustments to geometry, material, or performance.
Often implemented with short lead times and minimal impact on your existing setup.
- Suction cups and material adaptations
- Vacuum ejectors and modules
- Accessories and interfaces
Custom EOAT and assemblies
When standard configurations limit your potential.
We design assemblies adapted to your product, motion pattern, and space constraints — unlocking precision and stability where off-the-shelf solutions fall short.
- Integrated grippers
- Multi-cup tools
- Application-specific layouts


Fully engineered solutions
For processes where performance cannot be compromised.
When reliability, integration, or scalability define success, we engineer complete vacuum handling concepts aligned with your production environment.
- Complete handling concepts
- Complex or demanding applications
- New or non-standard processes
From concept to implementation
Custom Line projects always start with understanding your application. Depending on the scope, the process can be short and focused — or expanded for more complex solutions.

Request received

Initial meeting

Solution development

Alignment and validation

After care service
Typical steps may include above stages but for component-level customization, this process is often shortened and simplified.
Get in touch with our Custom Line experts
Our engineers help you identify where customization creates real advantage — from optimized components to complete engineered systems.

Examples of Custom Line deliveries

Custom Line deliveries are developed to address specific customer requirements where standard solutions are not sufficient. The solutions shown here reflect application-driven designs — from adapted components to engineered handling concepts — created for defined processes and environments. With modular and parametric design as a foundation, similar configurations can often be adjusted to suit new applications or constraints.
Custom Line solutions are used in battery cell and module manufacturing where handling requirements vary by format, process, and production environment. Vacuum-based systems support precise placement, scalability, and reliable integration for prismatic, cylindrical, and pouch cells. Designs are adapted to the specific conditions of each application and aligned with existing production setups.

FAQ - Custom line solution
How complex is the Custom Line process
The process depends on the scope. Component-level customization is usually short and focused. More complex applications may require additional steps such as concept development, validation, and alignment before implementation.
How early should we involve Piab in the process?
The earlier, the better. Early involvement allows us to assess whether standard products can be used or if targeted customization would improve the outcome, reducing later changes and risks.
What kind of information do you need from us to get started?
We typically need an understanding of the product being handled, the process flow, environmental conditions, performance requirements, and any constraints related to space, speed, or integration.
Does Custom Line only apply to certain industries?
No. While Custom Line is commonly used in industries such as packaging, Battery Manufacturing, automotive, and logistics, the approach is applicable across a wide range of applications where handling requirements go beyond standard solutions.
What kind of support is available after delivery?
Custom Line deliveries are supported by Piab’s global organization. Depending on the scope, this may include documentation, follow-up, and ongoing application support.
What happens if our requirements change during the project?
Changes are reviewed together with your Piab contact. Because designs are often modular, adjustments can usually be managed without restarting the entire process.
Need guidance? We are here to help.
Fill out the form for more information about vacuum technology and how this can enforce your process, or if you need general advice from our automation specialists.