Date 11/2/2020
The Piab compact pump program is now expanded with a new alternative, COMPACT10E, to complement the smaller size 10mm pump program.
Piab developed the COMPACT10E in order to meet the demand for a simple vacuum solution that also increases productivity due to its fast pick and place application.
The COMPACT10E has been designed with limited configuration alternatives, which offers a competitive market price without compromising on quality or vacuum performance.
The configuration alternatives for COMPACT10E includes:
The COMPACT10E is stackable up to 8 units in one manifold with a common compressed air connection. The manifold can be configured with a common silencer or a common exhaust suitable for cleanroom applications.
The main target for COMPACT10E is fast pick and place application that can be found in several key industries such as:
Electronics and semi-conductor:
Small robot applications:
Pharma and cosmetic packaging: