Vacuplus MIDI Si32-2 x2 - 1
Artikelnummer: 0223800
6 Varianten

Vacuplus MIDI Si32-2 x2

The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and simple vacuum ejector for low to mid-range applications. The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation.
Melden Sie sich an oder erstellen Sie ein Konto, um auf alle unsere Inhalte und Funktionen zugreifen zu können!

Varianten

  • Vacuplus MIDI Pi48-2 x2
    0223798
  • Vacuplus MIDI Pi48-2 x2, extra non-return valve
    0223799
  • Vacuplus MIDI Si32-2 x2
    0223800
  • Vacuplus MIDI Si32-2 x2, extra non-return valve
    0223801
  • Vacuplus MIDI Xi40-2 x2
    0223802
  • Vacuplus MIDI Xi40-2 x2, extra non-return valve
    0223803

Merkmale

  • Small and compact sizes
  • Symmetric vacuum interfaces on top and bottom ensures flexible installation
  • Patented COAX® technology