Feedback

Choose your language

Close

Vacuum holding for testing/measuring

Vacuum holding for testing/measuring

Vacuum is used in test equipment for printed circuit boards to press the board against the electrical test points. The vacuum creates an even pressure/force over the entire board. Vacuum and suction cups are also used to clamp/hold parts in several industries during quality control by measuring the critical dimensions of the part.

 

 

 

Advantages with Piab

  • The productivity is increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • Easy to control and adjust the vacuum level.
  • Fast and secure grip thanks to high initial vacuum flow of Piab vacuum pumps.

Piab AB © 2020 Privacy notice

Follow us

Contact us