Feedback

Choose your language

Close

Vacuum assembly fixture - clamping

Vacuum assembly fixture - clamping

In several industries there are clamping fixtures where suction cups are used to hold parts during assembly, forming, cutting or other machining operations. In many cases the cycle times are long and an energy-saving system is therefore recommended.

 

 

 

 

 

 

 

 

 

 

Advantages with Piab

  • The productivity is increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • Flexible tooling components for easy positioning of the suction cups.
  • Fast and secure grip thanks to high initial vacuum flow of Piab vacuum pumps.

Piab AB © 2020 Privacy notice

Follow us

Contact us