Feedback

Choose your language

Close

Unloading of small bags

Small bag unloading

The application is typically to transfer material from a small bag such as a sac or plastic bag into a suction pipeline and into a conveyor. The Piab bag dump stations are designed to optimize the performance of Piab vacuum conveyors. When transporting from a bag dump unloader, Piab's feed station is the perfect fit. Thanks to the small bag unloader, it will increase productivity and at the same time, provide for a considerably better working environment.

 

 

 

 

 

 

Key advantages with Piab vacuum conveyors:

  • Over 50 years of experience of using vacuum conveying to move powder and granules.
  • Increased uptime thanks to the hygienic design makes it easy to clean.
  • Improved working environment as it is a closed system with no dust contamination.
  • Create safe environments as the conveyors meets industry standards of ATEX Dust and Gas.
  • The conveyors and bag dump station are also available with all material in contact with the conveyed product are in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • The bag dump station\s will increase productivity as its internal volume is 100 litres and can handle approx. 4 small bags at the one time.
  • The conveyor with the bag dump station is a contained system due to the dust collector (sold by others) that prevents foreign material from entering the system. No dust from the conveyed product will reach the work area.
  • Flexibility to be able to convey particles from 0.5 micron and up.
  • Small in compact size makes it a great solution when space is at premium.
  • Flexibility in which vacuum source to use, the conveyors works excellent work equally well with an ejector pump or with a mechanical pump.

Piab AB © 2019 Privacy notice

Follow us

Contact us