The MedTech industry is the high-tech end of the industry that manufacturers medical instruments. The requirements are very specific where good traceability, reliability and cleanliness is very high on the agenda. Piab has a long history of working with regional and global MedTech companies.
A thermoformed blister or skin protects products and presents them in an attractive manner.
Flexible packaging material is the generic term for soft packages made of film, foil or paper sheeting. Popular forms are stand-up pouches, bags, sachets and envelopes.
Two fairly common methods of applying labels with vacuum are tamp-on labeling and blow-on labeling.
The use of robots for placing products in cartons and transfer of cartons and products between different stations in the packaging lines is very common in all industries.