Feedback

Choose your language

Close

L04-M5-10 4MM tube to M5 male elbow fitting, 10 pcs, 0212980

0212980

Item no. 0212980

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10
Metric   Imperial
General
Item number, alternative E18601538
Weight 34 g
Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2020 Privacy notice

Follow us

Contact us