14 N
26 N
31 N
The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability. Can be used at a wide temperature range.
더 읽기가이드를 사용하여 추천을 받으시거나 세부 정보를 남겨 주시면 연락드리도록 하겠습니다!
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?