Suction cup B90 FCM - 1
订货号: S.B90FCM

Suction cup B90 FCM

材质通过FDA (FDA 21 CFR 177.2600) 认证要求并符合欧盟法规(EU 1935/2004)标准。大部分吸盘都呈透明状,不含任何颜料。

这是一个可配置的产品。请使用配置器根据您的需求定制物品,并在那里查看更新的价格和库存。

特性

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.