COAX® cartridge MIDI Pi48-2, holding cap, extra non-return valve - 1
Item number: 0107712
4 Variants

COAX® cartridge MIDI Pi48-2, holding cap, extra non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MIDI Pi48-2
    0107125
  • COAX® cartridge MIDI Pi48-2, holding cap
    0107127
  • COAX® cartridge MIDI Pi48-2, extra non-return valve
    0107710
  • COAX® cartridge MIDI Pi48-2, holding cap, extra non-return valve
    0107712

Features

  • Two-stage COAX® cartridge - MIDI - with small mounting dimension for limited spaces.
  • Vacuum level to 90 -kPa at  low feed pressure. 
  • High system reliability in case of fluctuating or low feed pressure.
  • Efficient generator of blow-air, recommended for overpressures between 0.05 and 0.14 MPa.