Vacuum pump MINI X20L, conn. B1, NBR sealings, non-return valve - 1
Item number: 0103204
7 Variants

Vacuum pump MINI X20L, conn. B1, NBR sealings, non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • Vacuum pump MINI X20L, conn. B1, NBR sealings
    0103203
  • Vacuum pump MINI X20L, conn. B1, NBR sealings, non-return valve
    0103204
  • Vacuum pump MINI X20L, conn. B, NBR sealings
    3222278
  • Vacuum pump MINI X20L, conn. B, NBR sealings, non-return valve
    3222278A
  • Vacuum pump MINI X20L, conn. C, NBR sealings
    3222279
  • Vacuum pump MINI X20L, conn. C, NBR sealings, non-return valve
    3222279A
  • Vacuum pump MINI X20L, conn. T, NBR seals
    0102308

Features

  • Extra vacuum level to 93 -kPa
  • Small size and low weight
  • Use in tightly sealed or non-porous applications
  • Available with connection plate in aluminium (B1) and composite PA (B, C)