Vacuum pump MINI M5L, conn. C, NBR seals - 1
Item number: 0102755
5 Variants

Vacuum pump MINI M5L, conn. C, NBR seals

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • Vacuum pump MINI M5L, conn. Z, NBR seals
    0102682
  • Vacuum pump MINI M5L, conn. C, NBR seals
    0102755
  • Vacuum pump MINI M5L, conn. B2, NBR seals
    0102847
  • Vacuum pump MINI M5L, conn. A, NBR sealings
    0102865
  • Vacuum pump MINI M5L, conn. A, NBR sealings, non-return valve
    0102866

Features

  • Medium vacuum levels to 84 -kPa
  • Small size and low weight
  • Optimal pressure is 0.38 MPa