piINLINE® vacuum generator MINI Si, 8-8 mm - 1
Item number: 0122896
7 Variants

piINLINE® vacuum generator MINI Si, 8-8 mm

piINLINE® are small light-weight inline ejectors that use the patented COAX® technology inside. They can be mounted directly on a hose close to the suction cup (or point of suction). Piab’s piINLINE® ejector program offers much better performance with at least 40-50% lower energy consumption compared to competing inline single-stage ejectors in corresponding sizes. Inline vacuum generators are especially common in electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
Login or create account to access all our content and features!

Variants

  • piINLINE® vacuum generator MINI Si, 6-6 mm
    0122025
  • piINLINE® vacuum generator MINI Pi, 6-6 mm
    0122894
  • piINLINE® vacuum generator MINI Xi, 6-6 mm
    0122895
  • piINLINE® vacuum generator MINI Si, 8-8 mm
    0122896
  • piINLINE® vacuum generator MINI Pi, 8-8 mm
    0122897
  • piINLINE® vacuum generator MINI Xi, 8-8 mm
    0122898
  • piINLINE® vacuum generator MINI Xi, 1/4"-1/4"
    0205550

Features

  • Patented COAX® cartridge technology.
  • High vacuum flow capacity in relation to energy consumption.
  • Low weight inline design with push-in fittings for vacuum and compressed air.
  • Quick and easy installation directly on the hose.
  • Si cartridge for extra vacuum flow.
  • Pi cartridge for high performance at low feed pressures.
  • Xi cartridge when high flow and deep vacuum is needed.