piINLINE® vacuum generator MICRO Bi, 6-6 mm - 1
Item number: 0122883
6 Variants

piINLINE® vacuum generator MICRO Bi, 6-6 mm

piINLINE® are small light-weight inline ejectors that use the patented COAX® technology inside. They can be mounted directly on a hose close to the suction cup (or point of suction). Piab’s piINLINE® ejector program offers much better performance with at least 40-50% lower energy consumption compared to competing inline single-stage ejectors in corresponding sizes. Inline vacuum generators are especially common in electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
Login or create account to access all our content and features!

Variants

  • piINLINE® vacuum generator MICRO Ti, 6-6 mm
    0122022
  • piINLINE® vacuum generator MICRO Bi, 4-4 mm
    0122880
  • piINLINE® vacuum generator MICRO Xi, 4-4 mm
    0122881
  • piINLINE® vacuum generator MICRO Si, 6-6 mm
    0122882
  • piINLINE® vacuum generator MICRO Bi, 6-6 mm
    0122883
  • piINLINE® vacuum generator MICRO Xi, 6-6 mm
    0122884

Features

  • Patented COAX® cartridge technology.
  • High vacuum flow capacity in relation to energy consumption.
  • Low weight inline design with push-in fittings.
  • Quick and easy installation directly on the hose.
  • Si/Ti cartridge at 0.6 MPa for extra vacuum flow.
  • Bi cartridge for reliability at low feed pressures.
  • Ti/Xi cartridge at 0.4/0.5 MPa when high flow and deep vacuum is needed.