Booster Release Ejector 060, 1,2 mm nozzle, M8 3-pin - 1
Item number: 02.44.550
4 Variants

Booster Release Ejector 060, 1,2 mm nozzle, M8 3-pin

Booster Release Ejector (BRE) is designed for ultra-high-speed pick & place applications and can, with the right designated robot, generate several lifts per second. This is made possible through our patented design. An ultra-fast blow-off supported by three flows – from the ejector, the solenoid valve and the exhaust. When the vacuum level in the connected suction cup approaches atmospheric pressure, the blow-off flow is gradually reduced and releases the object gently and with retained accuracy.
Login or create account to access all our content and features!

Variants

  • Booster Release Ejector 025, 0,8 mm nozzle, M8 3-pin
    02.44.549
  • Booster Release Ejector 060, 1,2 mm nozzle, M8 3-pin
    02.44.550
  • Booster Release Ejector 025, 0,8 mm nozzle, M
    02.44.551
  • Booster Release Ejector 060, 1,2 mm nozzle, EN17301-803 (formerly DIN 43650)
    02.44.552

Features

  • Compact, robust design with low weight.
  • Patented design with triple-release effect for ultra-fast blow-off.
  • The ejector may be used as suction cup holder.
  • Connections: M5 thread for vacuum sensor, electrical M8 3-pin connector..