VGS4005, SX12  Ø 1/4" - 1
Item number: 02.31.209
4 Variants

VGS4005, SX12 Ø 1/4"

Piab VGS™ – A product design where different suction cups are integrated with vacuum cartridges based on the patented COAX® technology. The “vacuum gripper” makes selection, sizing and installation of a vacuum system easier. With a VGS™ you will enjoy the benefits of a more cost-efficient and reliable decentralized vacuum system.
Login or create account to access all our content and features!

Variants

  • VGS4005, SX12  Ø 6 mm
    02.31.207
  • VGS4005, SX12  Ø 1/4"
    02.31.209
  • VGS4005, SX42  Ø 6 mm
    02.31.208
  • VGS4005, SX42  Ø 1/4"
    02.31.210

Features

  • Light weight vacuum gripper ejector with plastic housing
  • VGS4005 with SX12 or SX42 cartridge without flap valves, a COAX® chosen for very harsh environments, combining high dust and high humidity levels
  • Optimal in applications when less vacuum depth is needed, such as bag/pouch handling etc
  • Reduced noise level with Integrated silencer
  • VGS4005 is compatible with any suction cup with G3/8" male fitting from Piab’s assortment.