Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Right hand connection - 1
Item number: 6019RH
24 Variants

Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Right hand connection

These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They have a check valve that traps vacuum in sealed applications and an integrated energy saving device that results in virtually no energy consumption. They are excellent products when working with vacuum handling devices that have to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.
Login or create account to access all our content and features!

Variants

  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 16, Left hand connection
    X1050
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 19, Left hand connection
    X1046
  • Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Left hand connection
    X1045
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 16, Right hand connection
    X1050RH
  • Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 19, Right hand connection
    X1046RH
  • Vacuum Check Valve VT-1H COAX®, G threads, Ball joint, Right hand connection
    X1045RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 16, Left hand connection
    X6016
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 19, Left hand connection
    X6022
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Ball joint, Left hand connection
    X6019
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 16, Right hand connection
    X6016RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Lock pin 19, Right hand connection
    X6022RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, G threads, Ball joint, Right hand connection
    X6019RH
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 16, Left hand connection
    1050
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 19, Left hand connection
    1046
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Ball joint, Left hand connection
    1045
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 16, Right hand connection
    1050RH
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Lock pin 19, Right hand connection
    1046RH
  • Vacuum Check Valve VT-1H COAX®, NPT threads, Ball joint, Right hand connection
    1045RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 16, Left hand connection
    6016
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 19, Left hand connection
    6022
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Left hand connection
    6019
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 16, Right hand connection
    6016RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 19, Right hand connection
    6022RH
  • Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Ball joint, Right hand connection
    6019RH

Features

  • Two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.