Item number: Dual Function Ejector DFE
Dual Function Ejector - DFE
DFE is a compact and stackable vacuum pump with high durability. The air driven, single stage ejector comes with dual functionality thanks to the two electrical valves; vacuum on/off and blow-off. The DFE is suitable for dust intensive processes, or sealed applications such as lifting and releasing glass or sheet metal. DFE is configurable and can be adapted to fit several needs.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Compact robust design with ejector body in aluminum.
- Integrated electrical valve for vacuum on/off control.
- Available with integrated electrical valve for blow-off functionality.
- Available with built-in vacuum check valve to enable more secure handling of objects and external energy saving solutions.
- IP54 or IP65, depending on electrical connection.
- Stackable (up to 5 units) with manifold accessory, with the possibility to connect manifolds together through a common compressed air feed.
- Available in multiple nozzle sizes providing a wide range of vacuum flow performance.