Item number: 0106169
3 Variants
Connection module P3010, conn. G3/8" or push-in 12 mm and 2 x 1/8" NPSF
Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.
Login or create account to access all our content and features!
Variants
0104269
0104270
0106169
Features
- Patented COAX® technology
- In-line design
- Modular functions available