Item number: 01.04.278
3 Variants
Mounting rail "Click-in" P3010, 4 pump modules
Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.
Login or create account to access all our content and features!
Variants
- 01.04.276
- 01.04.277
- 01.04.278
Features
- Available in several versions.
- Up to four pumps can be docked to a single rail.