Mounting rail "Click-in" P3010, 2 pump modules - 1
Item number: 01.04.277
3 Variants

Mounting rail "Click-in" P3010, 2 pump modules

Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.
Login or create account to access all our content and features!

Variants

  • Mounting rail "Click-in" P3010, 1 pump module
    01.04.276
  • Mounting rail "Click-in" P3010, 2 pump modules
    01.04.277
  • Mounting rail "Click-in" P3010, 4 pump modules
    01.04.278

Features

  • Available in several versions.
  • Up to four pumps can be docked to a single rail.