Connection module P3010, vacuum 6 x 1/8" NPSF - 1
Item number: 0104270
3 Variants

Connection module P3010, vacuum 6 x 1/8" NPSF

Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.
Login or create account to access all our content and features!

Variants

  • Connection module P3010, vacuum 3 x 1/8" NPSF
    0104269
  • Connection module P3010, vacuum 6 x 1/8" NPSF
    0104270
  • Connection module P3010, conn. G3/8" or push-in 12 mm and 2 x 1/8" NPSF
    0106169

Features

  • Patented COAX® technology
  • In-line design
  • Modular functions available