COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreCOAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | -kPa |
M20L 0,38 - 0.38 | 1.5 | 2 | 1.2 | 0.76 | 0.67 | 0.53 | 0.41 | 0.33 | 0.19 | 0.02 | 81 |
M20L 0,60 - 0.6 | 2.2 | 2.4 | 1.7 | 0.95 | 0.57 | 0.48 | 0.38 | 0.29 | 0.19 | 0.06 | 84 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
M20L 0,38 - 0.38 | 1.5 | 0.052 | 0.14 | 0.26 | 0.42 | 0.64 | 1 | 1.7 | 3.7 | 0 | 81 |
M20L 0,60 - 0.6 | 2.2 | 0.038 | 0.1 | 0.24 | 0.43 | 0.68 | 1 | 1.5 | 2.5 | 0 | 84 |
Different product types can’t be compared. Do you want to remove the existing products?