Item number: 01.29.341
3 Variants
piSAVE® restrict multiple port fitting 1.3
Our suction cup valves are a group of products that serve to save energy in various applications at the suction cup.
Login or create account to access all our content and features!
Variants
01.29.339
01.29.340
01.29.341
Features
- Vacuum flow restrictors which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system.
- Suitable for handling different size sealed sheets/objects with the same flexible lifting device
- The vacuum flow restrictors shall be used in a centralized vacuum system, one for each suction cup.
- Designing with flow restrictors will require a smaller vacuum pump and save energy.
- Available in three sizes with different flow performance/characteristics to suit different size suction cups
- The restrictors are integrated in an Al-fittng with female and male threaded connections to faciliate installation