Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection - 1
Item number: 1020
18 Variants

Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Login or create account to access all our content and features!

Variants

  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection
    X1025
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection
    X1042
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Left hand connection
    X1020
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Right hand connection
    X1020RH
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection
    X6023LH
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Right hand connection
    X6023RH
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Left hand connection
    1025
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Left hand connection
    1042
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection
    1020
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Right hand connection
    1025RH
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Right hand connection
    1042RH
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Right hand connection
    1020RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Left hand connection
    6015
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection
    6024
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Left hand connection
    6023
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection
    6015RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
    6024RH
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Right hand connection
    6023RH

Features

  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.