Item number: 0125573
24 Variants
Vacuum Check Valve VT-1H, G threads, Lock pin 19, Right hand connection
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!
Variants
- 0125576
- 0125574
- 0125578
- 0125575
- 0125573
- 0125577
- 0109231
- 0120992
- 0120993
- 0121009
- 0121014
- 0121020
- 0125582
- 0125580
- 0125584
- 0125581
- 0125579
- 0125583
- 0121030
- 0121042
- 0121060
- 0121029
- 0121043
- 0121061
Features
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.