Item number: 6024RH
18 Variants
Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Login or create account to access all our content and features!
Variants
X1025
X1042
X1020
X1020RH
X6023LH
X6023RH
1025
1042
1020
1025RH
1042RH
1020RH
6015
6024
6023
6015RH
6024RH
6023RH
Features
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.