Vacuum gauge 39 mm, 100 -kPa - 1
Vacuum gauge 39 mm, 100 -kPa - 2
Item number: 0248920
4 Variants

Vacuum gauge 39 mm, 100 -kPa

Login or create account to access all our content and features!

Variants

  • Vacuum gauge 39 mm, 100 -kPa
    0248920
  • Vacuum gauge 100 -kPa, with nut / -30 inHg
    3101602
  • Manometer 1 MPa
    3101603
  • Manometer 250 kPa
    3101626

Features

  • Analogue indicator, spring joint – lever system.
  • The instruments include nut for installation on a panel.