Body for COAX® MINI cartridge 2x1/8" V - 1
Item number: 0129473
2 Variants

Body for COAX® MINI cartridge 2x1/8" V

Login or create account to access all our content and features!

Variants

  • Body for COAX® MIDI cartridge Inline
    0119309
  • Body for COAX® MINI cartridge 2x1/8" V
    0129473

Features

  • Aluminium bodies for COAX® MINI and MIDI cartridges.
  • All 2-stage and 3-stage cartridges, equipped with a red aluminium holder, will fit.
  • The mini body has a stackable design with extra port for sensing or blow-off.
  • The midi body has a special vacuum-exhaust inline design, which minimizes the influence of dust on the cartridge.
  • Cartridge has to be ordered separately.