piBASIC 200 with central exhaust Mk3 for volume 28L - 1
Item number: 0224356
8 Variants

piBASIC 200 with central exhaust Mk3 for volume 28L

A standalone pump to optimize, upgrade or complete a conveyor. Compatible with piFLOW®i/f
Login or create account to access all our content and features!

Variants

  • piBASIC 100 with central exhaust Si32-3 x 4
    0206756
  • piBASIC 200 with central exhaust Si32-3 x 8
    0207813
  • piBASIC 400 with central exhaust Si32-3 x 16
    0207814
  • piBASIC 600 with central exhaust Si32-3 x 21
    0207815
  • piBASIC 100 with central exhaust Mk3 for volume 28L
    0224325
  • piBASIC 200 with central exhaust Mk3 for volume 28L
    0224356
  • piBASIC 400 with central exhaust Mk3 for volume 28L
    0224357
  • piBASIC 600 with central exhaust Mk3 for volume 28L
    0224358

Features

  • COAX® patented technology
  • Side mounted for low building heights
  • Possible to connect with central exhaust
  • High vacuum flow
  • Compact size and low weight
  • Modular design