Item number: 0241381
Capacitive sensor TC
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the syst...
Read more
Login or create account to access all our content and features!
Features
- Controls the suction time in the vacuum conveyor body
General
Material
ASTM 316L , Ethylene Propylene (EPDM) , Nitrile (NBR) , Polyether Ether Ketone (PEEK) , PUR
Temperature
-25 - 80 °C
Weight, min.
606 g
Electrical data
Cable specification
M12, 4-pin, L=10m
Current
25 mA
Current, max.
50 mA
Voltage
12 - 30 VDC
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF