Item number: 0222998
4 Variants
Inlet reducer piFLOW®fc Ø76.2-Ø63.5 (3"-2 1/2") El.pol. NBR FCM
Login or create account to access all our content and features!
Variants
- 0216854
- 0216855
- 0222997
- 0222998
Features
- Makes the installation of conveying pipe and hose easier.
- Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
- Antistatic.
General
Material
ASTM 304 , Nitrile (NBR)
Finish
Electropolished Ra≤3.2
Temperature
-20 - 125 °C
Weight, min.
1.04 g
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF