Item number: 0250021
4 Variants
Filter seal 125 FKM (piFLOW® p, t, fc)
These seals are located around the filters and hold the filters in place on the fitler plate. We recommend checking on the filters once per 1-2 weeks - the seals may be inspected during these checkups as well. A tear or a hairline cut on the seal can propagate to a bigger cut, therefore they should imply a change. The FKM variant is compatible with piFLOW®p, t, fc conveyors.
Login or create account to access all our content and features!
Variants
0250021
0206440
0206455
0256651
Features
- Provides a secure fit for conveyor filters.
- Ensures stable and reliable filter placement.
- High resistance to wear and cleaning chemicals.
- Available in white silicone(standard), black NBR (antistatic/ATEX-approved), and green FKM (for aggressive materials) variants.
- The FKM variant is compatible with piFLOW®p, t, fc conveyors.