Suggestions

Categories

Products

Content

Bottom valve sealing D250 mk2 NBR - 1
Item number: 0201823
4 Variants

Bottom valve sealing D250 mk2 NBR

The sealings are used as spare parts for piFLOW®f to ensure that no leakage occurs in the vaccum transport system.The sealings in the product contact zone are F...
Read more
Login or create account to access all our content and features!

Variants

  • U-shape seal ID=400 t=2mm
    0206228
  • Flange sealing D250
    0126226
  • Bottom valve sealing D250 mk2 NBR
    0201823
  • U-shape seal ID=250 t=2mm, piFLOW®f
    0128998

Features

  • The sealings are antistatic
  • The sealing in product contact zone fulfils the requirments of FDA, EC No. 1935/2004 and EC No. 10/2011