
Item number: 0247130
Pneumatic controller PPT NO
This model is distinguished by its modern, streamlined design coupled with the consistent high-quality standards expected from Piab devices. The pneumatic controller is carefully designed and engineered to be free of any ignition sources, making it exceptionally suitable for use in a variety of challenging environments, particularly those likely to have high levels of dust or other air pollutants. It is fully pneumatic, but it also has low reaction times that match its electric or partially electric counterparts. It is equipped with user-friendly adjustment knobs that allow operators to set the conveying time and the material emptying time. These features facilitate rapid adjustments, significantly enhancing operational efficiency and safety across various industrial applications. Normally open (NO) means that the bottom valve is in the open position when the conveyor is in idle mode.
Login or create account to access all our content and features!
Features
- Normally Open (NO), bottom valve in open position when conveyor is in idle mode.
- Controls the functions of a vacuum conveyor.
- Fully pneumatic and ignition-free.
- Setting time can be adjusted between 0-30s.
- The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa.
- No manual start button.