Pipe bend Ø50,8 - 90 - 1
Item number: 0232950
6 Variants

Pipe bend Ø50,8 - 90

To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valves and many other solutions.
Login or create account to access all our content and features!

Variants

  • Pipe bend Ø32 - 90°
    3404612
  • Pipe bend Ø38 - 90°
    0232949
  • Pipe bend Ø50,8 - 90
    0232950
  • Pipe bend Ø63,5 - 90°
    0232951
  • Pipe bend Ø76,1 - 90°
    0232952
  • Pipe bend Ø101,6 - 90°
    0232953

Features

  • Food grade.
  • Outside: ground finish
  • Inside: Bright annealed and pickled.